IESNA:LM-63-2002
[TEST]P242622
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1195D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4088
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 41.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1592.5 1597.6 1591.3 1579.8 1563.2 1541.5 1514.7 1484.1 1449.6 1412.6
1371.8 1325.8 1279.9 1231.4 1180.4 1126.8 1074.5 1018.3 963.4 906
847.3 789.9 728.6 671.2 611.2 552.5 493.8 433.9 379 320.3
262.9 206.7 157 108.5 68.9 33.2 0
1592.5 1593.8 1586.2 1574.7 1558.1 1536.4 1509.6 1477.7 1443.2 1403.7
1362.8 1316.9 1269.7 1222.5 1171.4 1119.1 1064.2 1013.2 954.5 899.6
842.2 783.5 724.8 667.4 604.9 547.4 487.5 428.8 370.1 311.4
256.5 204.2 153.1 107.2 68.9 31.9 0
1592.5 1579.8 1572.1 1559.4 1541.5 1518.5 1490.5 1459.8 1424.1 1384.5
1345 1300.3 1253.1 1204.6 1153.6 1100 1045.1 991.5 934.1 880.5
824.3 764.4 706.9 649.5 588.3 529.6 474.7 416 359.9 303.7
250.1 197.8 150.6 107.2 66.4 30.6 0
1592.5 1592.5 1586.2 1570.8 1551.7 1530 1498.1 1464.9 1427.9 1392.2
1346.3 1297.8 1248 1198.2 1144.6 1091 1032.3 976.2 920 865.2
806.5 749.1 691.6 634.2 576.8 519.4 461.9 403.2 349.6 296
245 196.5 148 105.9 66.4 30.6 0
1592.5 1591.3 1583.6 1569.6 1549.1 1526.2 1494.3 1462.4 1425.4 1387.1
1341.2 1291.4 1241.6 1191.9 1138.3 1082.1 1026 972.4 916.2 855
798.8 738.8 684 626.6 570.4 513 455.6 402 345.8 292.2
243.7 192.7 146.7 104.6 65.1 30.6 0
